Menu
Search
Menu
Fiber Management Spools (Pair)
Sorry! That combination does not exist.
$6.99USD
Qty
Find a Store
ADD TO CART
Specifications
General Info
Color: White
Assembly/Installation Information
Mounting Hardware Included: Includes 4in Cable ties (Quantity 2)
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Material 1: ABS Plastic
Dimensions
Depth (Metric): 32 mm
Depth (US): 1.25"
Height (Metric): 51 mm
Height (US): 2"
Width (Metric): 101 mm
Width (US): 4"
Overall Dimensions (Metric): 101mm W x 51mm H x 32mm D (each spool)
Overall Dimensions (US): 4" W x 2" H x 1.25" D (each spool)
Primary Packaging Weight (Metric): 0.05 kg
Product Weight (Metric): 0.03kg
Product Weight (US): 0.06 lbs
Technical Information
Mounting: Mounts in Enclosure with included Plungers & Grommets (Quantity 4)
Operating Temperature (Celsius): 0°C - 50°C
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 63ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 62ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;