Menu
Search
Menu
NEW - Plastic 20in Trim Ring - Replacement Only
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White (Paintable)
Assembly/Installation Information
Mounting Points: Mounts to Enclosure or Wall Studs
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: UL 60950-1 & CAN/CSA C22.2 No. 60950-01-07 Information Technology Equipment, Including Electrical Business Equipment, Including Electrical Business Equipment. UL Listing No: UL 2416, Audio/Video, Information and Communication Technology Equipment Cabinet
CSA Listed: Yes
UL Standard: Yes
Dimensions
Overall Dimensions (Metric): Shipping - 508mm x 178mm x 25mm
Overall Dimensions (US): Shipping - 20" x 7" x 1"
Product Weight (Metric): 0.227kg
Product Weight (US): 0.5lb
Technical Information
Material: ABS Plastic
Storage Temperature: 0°C to 50°C
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant