text.skipToContent text.skipToNavigation

20-inch Plastic Hinged Door with Trim Ring, 5-Pack

ENP20605NA On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$199.99 USD

The hinged door and trim ring easily attach to the ENP2080-NA plastic enclosure (ENP2080-5NA Bulk Pack) and is reversible, allowing the door to swing from right or left, adding flexibility to the installation. Purchase during the project trim-out phase to complete installation. The hinged cover has extra venting along the center plane of the door to keep components cool and in lockable with provided screws or optional lock.
Pack Size 5-PK
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
  • Adds 1.2'' of depth for cable headroom and 3rd party device compatibility.
  • Extra venting along the vertical plane allows for superior heat dissipation.
  • Doors stack for efficient transportation and warehousing.
  • Lockable with provided screws.
  • Covers drywall hole for clean finish.
  • UL listed.

Specifications

General Info
Product Line On-Q
Color White
UPC Number 804428433866
Country Of Origin United States
Package Quantity 5
Type Door

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this plastic door be used with the steel EN2000 enclosure to extend the depth for cable headroom or is it only compatible with a plastic enclosure? If not, is there a cover compatible with the EN2000 to add depth?

Asked by: prorok
There is not a depth extender for the EN2000. There is one for the EN2800 and EN4200 however. Refer to the attached page from the Structured Wiring and Connectivity guide.
Answered by: Wiremold Tech Support
Date published: 2021-05-10
  • y_2024, m_4, d_20, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ENP20605NA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT