NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
30" Plastic Hinged Door, Only
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White (Paintable)*
Type: Enclosure
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: UL 60950-1 & CAN/CSA C22.2 No. 60950-01-07 Information Technology Equipment, Including Electrical Business Equipment
CSA Standard: Yes
UL Listing No: UL 2416, Audio/Video, Information and Communication Technology Equipment Cabinet, Enclosure and Rack Systems UL 985, Household Fire-Warning System Units ULC-S545, Residential Fire Warning System Control Units UL 1023, Household Burglar-Alarm System Units ULC/ORD-C1023, Household Burglar Alarm System Units
UL Standard: Yes
Construction Information
Material 1: ABS Plastic
Dimensions
Depth (Metric): 43 mm
Depth (US): 1.68"
Height (Metric): 807mm
Height (US): 31.75"
Width (Metric): 496 mm
Width (US): 15.97"
Primary Packaging Weight (Metric): 1.7 kg
Product Weight (Metric): 1.25 kg
Product Weight (US): 2.75 lbs
Technical Information
Material: ABS Plastic
Operating Temperature (Celsius): 0°C to 50°C
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
*Paintable: Rust-Oleum Paint for Plastic or Equivalent
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 78ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 79ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;