Menu
Search
Menu
NEW - Plastic 30in Enclosure Only (5 pack)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White (Paintable)
Knockout Size: TOP: 5 x 2" Knockouts, BOTTOM: 2 x 1.25" / 2 x .75" Knockouts
Assembly/Installation Information
Mounting Points: Flush or Surface Mount
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: UL 60950-1 & CAN/CSA C22.2 No. 60950-01-07 Information Technology Equipment, Including Electrical Business Equipment, Including Electrical Business Equipment. UL Listing No: UL 2416, Audio/Video, Information and Communication Technology Equipment Cabinet
UL Standard: Yes
Construction Information
Installation Location: Indoor Use Only (Not intended for Fire Rated Walls)
Dimensions
Overall Dimensions (Metric): 792mm x 445mm x 393mm
Overall Dimensions (US): 31.2in x 17.5in x 15.5in
Product Weight (Metric): 12.5kg
Product Weight (US): 27.5lb
Technical Information
Material: ABS Plastic
Minimum Depth Requirement (US): Supports 2x4 Wall Depth (3.5")
Storage Temperature: 0°C to 50°C
Number Of Outlets: Supports installation of 2 J-boxes and Outlets
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant