NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
ceLAN Rough-in Bracket
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Yellow
Finish: Smooth
Type: Bracket
Assembly/Installation Information
Mounting Hardware Included: Drywall Screws
Listing Agencies/Third Party Certifications
UN SPSC: 43223306
Construction Information
Installation Location: Wall, ceLAN Series cabinet
Dimensions
Depth (Metric): 4.6 cm
Depth (US): 1.8"
Height (Metric): 17.8 cm
Height (US): 7"
Width (Metric): 10.9 cm
Width (US): 4.3 in
Technical Information
Material: Polypropylene
Mounting: Flush