NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
ceLAN Enclosure
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Greyish White
Finish: Smooth
Type: Enclosure
Assembly/Installation Information
Mounting Hardware Included: Wall anchors and screws
Listing Agencies/Third Party Certifications
ETL Listed: Yes
UN SPSC: 43223306
Construction Information
Installation Location: In-Wall
Dimensions
Depth (Metric): 12.7 cm
Depth (US): 5"
Height (Metric): 25.3 cm
Height (US): 9.97"
Width (Metric): 37.8 cm
Width (US): 14.88 in
Technical Information
Material: ABS
Mounting: Surface