Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Large iLAN Series Enclosure with Wire Management Hardware
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Grayish White
Finish: Powder Coat
Type: Enclosure
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
UN SPSC: 43223306
Construction Information
Installation Location: Residential
Dimensions
Depth (Metric): 9.7 cm
Depth (US): 3.8"
Height (Metric): 55.9 cm
Height (US): 22"
Width (Metric): 36.4 cm
Width (US): 14.34 in
Thickness (US): 18 Gauge
Technical Information
AC Voltage Input: 120 VAC
Amps: 15A
Frequency: 60 Hz
Material: LCS
Mounting: Flush Mount