Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Small iLAN Series Designer Cover and Trim Ring
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Gray White
Finish: Custom Etched
Type: Cover
Listing Agencies/Third Party Certifications
UN SPSC: 39121302
Construction Information
Installation Location: Residential
Dimensions
Depth (Metric): 5.1 cm
Depth (US): 2"
Height (Metric): 42.1 cm
Height (US): 16.57"
Width (Metric): 40.2 cm
Width (US): 15.82 in
Technical Information
Material: High Impact Flame Retartant Plastic
Mounting: Screw on Frame, Door, Lens