NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Small iLAN Series Enclosure with Wire Manangement Hardware
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Grayish White
Finish: Powder Coat
Type: Enclosure
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
UN SPSC: 43223306
Construction Information
Installation Location: Residential
Dimensions
Depth (Metric): 9.5 cm
Depth (US): 3.75"
Height (Metric): 34.9 cm
Height (US): 13.75"
Width (Metric): 36.4 cm
Width (US): 14.34 in
Thickness (US): 18 Gauge
Technical Information
AC Voltage Input: 120 VAC
Amps: 15A
Frequency: 60 Hz
Material: LCS
Mounting: Surface or Flush