NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Wire Management Kit
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Black
Type: Enclosure Accessory
Assembly/Installation Information
Mounting Hardware Included: 3x 9" straps, 1x 18" straps, 4x Screws
Listing Agencies/Third Party Certifications
UN SPSC: 43223306
Dimensions
Length (Metric): 22.9 cm, 45.7 cm
Length (US): 9", 18"
Width (Metric): 1.3 cm
Width (US): 0.5 in
Technical Information
Material: Velcro
Mounting: Enclosure