NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Edge Grabber Mounting Kit
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Black
Finish: Smooth
Type: Accessory
Assembly/Installation Information
Mounting Hardware Included: 4x Circuit Board Edge Grabbers, Screws
Listing Agencies/Third Party Certifications
UN SPSC: 43223306
Dimensions
Depth (Metric): 1.2 cm
Depth (US): .48"
Height (Metric): 2.6 cm
Height (US): 1.03"
Width (Metric): 3.5 cm
Width (US): 1.38 in
Technical Information
Material: ABS
Mounting: Enclosure