NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
DC Power Distribution Module
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Coaxial Conductor, 24AWG Center Conductor
Color: Platinum Grey
Finish: Powder Coat
Type: Power Supply
Listing Agencies/Third Party Certifications
UN SPSC: 39121006
Dimensions
Depth (Metric): 6.1 cm
Depth (US): 2.4"
Width (Metric): 10.8 cm
Width (US): 4.25 in
Cord Information
Cord Length Metric: 25.4 cm
Cord Length US: 10"
Technical Information
Amps: 1.65A
Compatible Power Supplies: 18VDC 1.65A universal input power supply 48P1800 included
Current Max: 0.8A Input
Frequency: 47Hz - 63Hz
Material: 18 Gauge Commercial Quality Cold Rolled Steel
Operating Temperature (Celsius): 0°C to 40°C
RatedVoltage: 90-264VAC in to AC Adapter
Volts (DC): 18VDC
Receptacle Type: 2.5mm DC Barrel Jack
Number Of Receptacles: 3