Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
tecPod 1x2 Double Module Bay Frame
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Platinum Gray
Type: Enclosure
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
UN SPSC: 43223306
Construction Information
Installation Location: Residential
Dimensions
Depth (Metric): 5.7 cm
Depth (US): 2.23"
Height (Metric): 15.7 cm
Height (US): 6.2"
Width (Metric): 12.2 cm
Width (US): 4.8 in
Technical Information
Material: High Impact Flame Retardant Plastic
Mounting: ceLAN Enclosure
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 78ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 78ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;