Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
tecPod 810
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Platinum Gray
Connection Type: RJ45, CATV, RJ31X
Type: Voice/Video
Assembly/Installation Information
Mounting Hardware Included: Screws provided
Listing Agencies/Third Party Certifications
UN SPSC: 43222819
Dimensions
Height (Metric): 15.56 cm
Height (US): 6.125"
Width (Metric): 12.2 cm
Width (US): 4.79 in
Technical Information
Humidity: Up to 93% humidity, non-condensing
Material: High Impact Plastic
Mounting: To cabinet mounting grid of ceLAN and iLAN enclosures
Operating Temperature (Celsius): 0°C to 50°C