NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
110 Punch Down Tool, Impact
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Category 5, 5e, 6
Color: White
Termination: IDC 110 Punchdown
Listing Agencies/Third Party Certifications
UN SPSC: 27112147
Dimensions
Height (Metric): 2.8 cm
Height (US): 1.12"
Length (Metric): 14.6 cm
Length (US): 5.74"
Width (Metric): 3.8 cm
Width (US): 1.5 in
Resources
Installation Instructions