NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Extended Coax Connector Wrench
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Chrome
Finish: chrome plated
Type: “F” Wrench
Listing Agencies/Third Party Certifications
UN SPSC: 27111714
Dimensions
Diameter (Metric): 2.2 cm (grip), 1.4 cm (tip)
Diameter (US): .87 in (grip), .55 in (tip)
Length (Metric): 5.7 cm
Length (US): 2.24"
Technical Information
Material: hardened 4130 steel