text.skipToContent text.skipToNavigation

Replacement Power Supply for 4 Port 10/100 Router

36477501 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For use with the 4-Port 10/100 Basic Router/switch (364772-01)

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 12V/500mA power supply not included (Recommended F7726)

Specifications

General Info
Product Line On-Q
UPC Number 804428016281
Country Of Origin China
Number of Receptacles 1
Application Sector Residential
Technical Information
Output Voltage 12 V
Amperage 500 mA
Input Voltage 120 V
Environmental Conditions 0 To 40 Deg C Operating: -20 To 85 Deg C Storage: 10 - 90 Pct Rhl Humidity Range Operating (Max Noncondensing 93%)

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;