Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu
Mini Coax Jumper Assembly, 12"
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: Coaxial
Color: Blue
Connection Type: F Connector
Type: Mini Coax Jumper
Listing Agencies/Third Party Certifications
UN SPSC: 26121606
Dimensions
Diameter (Metric): 4 mm
Diameter (US): .159 in
Length (Metric): 30.5 cm
Length (US): 12"
Technical Information
Output Impedance: 75 Ohm