text.skipToContent text.skipToNavigation

Discontinued - 8-in In-Ceiling Pre-Construction Speaker Bracket Pair

36467302 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


UNIQUE BRACKET PROVIDES EASY installation of On-Q speakers. Made from durable plastic allowing the bracket to be moved (slid back and forth) for easier installation.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Integrated EZ-Alignment slot

Specifications

General Info
Product Line On-Q
UPC Number 804428013730
Country Of Origin China
Application Sector Residential
Technical Information
Compatibility 8”” In-Ceiling Speakers
Bracket Aluminum wings and EZ-Alignment Slot
Durability Shatter Resistant

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

what is the inside dimension on your 8'' round ceiling brackets

Asked by: steve
The mounting cutout is 9.5" the opening is approx 9.25"
Answered by: Wiremold Tech Support
Date published: 2022-05-10
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_36467302, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT