NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Stereo 3.5mm Y M/2F Adapter (6 inch)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Connection Type: 3.5mm Audio
Special Features: Allows two people to listen to audio from a single device, Splits stereo audio from 3.5mm output, Headphone splitter cable
Listing Agencies/Third Party Certifications
UN SPSC: 26121616
Dimensions
Depth (US): 0.45 in.
Height (US): 6.0 in.
Length (US): 6 in.
Width (US): 4.5 in.
Weight: 0.04 lbs.
Height: 6.0 in.
Technical Information
Operating Temperature (Celsius): 75° C
Resources
Sell Sheet