NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Stereo 3.5mm M/F Audio Cable (12 ft)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Connection Type: 3.5mm Audio
Special Features: In-wall, CMG/CL3/FT4 Tri-Rated jacket, 28 AWG conductor construction, Case Connect, Supports a stereo audio signal
Listing Agencies/Third Party Certifications
UN SPSC: 26121616
Dimensions
Depth (US): 1.08 in.
Height (US): 7.5 in.
Length (US): 12 ft.
Width (US): 4.75 in.
Weight: 0.12 lbs.
Height: 7.5 in.
Technical Information
Operating Temperature (Celsius): 75° C
Resources
Sell Sheet