NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
2 Foot Cat 6 Patch Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Blue
Pair Count: 4
Termination: 8P8C, contact area plated 50 microinches hard gold over 100 microinches of nickel
Type: Cat 6 Patch Cable
Input Plug Type: RJ45 Male
Listing Agencies/Third Party Certifications
CSA Standard: Yes
UL Standard: Yes
Dimensions
Diameter (Metric): 0.405mm
Diameter (US): 0.15 in
Cord Information
Cord Length Metric: .61 Meters
Cord Length US: 2 Foot
Technical Information
Material: Fire retardant PVC compound
Supported Standards: Verified to TIA/EIA-568-B.2-1 ISO/IEC 11801
Wire Gauge: 26 AWG
Buy American Act Compliance
Country Of Origin: CHINA
Resources
Supporting Document
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 143ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 53ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;