text.skipToContent text.skipToNavigation

Cat 6 Patch Cable, 14 ft, Blue

AC3614BEV1 On-Q
Cat 6 Patch Cable, Blue is rated 5.0 out of 5 by 1.
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_AC3614BEV1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT

$14.99 USD


This component rated Cat 6 patch cable is constructed with a�low profile, snagless boot that protects the tab from catching on other cables in a high density patch panel application.�These patch cables are 100% tested an

  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 250 MHz patch cable fully supports 10 Gigabit Ethernet speeds
  • UL verified to support the Cat 6 performance patch cable specification.
  • Snagless overmold prevents insertion tab from catching on other cables.
  • Patch cable exceeds 750 insertion cycles as specified in FCC part 68 Subpart.

Specifications

General Info
Product Line On-Q
UPC Number 804428066842
Country Of Origin China
Application Sector Residential
Standard UL, CSA, FCC, TIA/EIA-568-B2-1 meets or exceeds Cat 6 standards, 94V-0 Flame Retardant, RoHS

Reviews

Rated 5 out of 5 by from Patch cable The cable is doing its job. I had to get a rather long one because the way my workstation is set up.
Date published: 2022-10-18
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_AC3614BEV1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;