NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Component Video/Digital Audio Balun, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Connection Type: RCA Female
Type: Preconfigured Decorator Strap
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
RoHS: Yes
UN SPSC: 39121704
Construction Information
Installation Location: In-Wall
Dimensions
Depth (US): 1.81"
Height (US): 2.42"
Width (US): 1.65 in
Cord Information
Connector Type End One: RJ45 Female
Connector Type End Two: 110 punch-down block
Technical Information
Material: ABS
Mounting: Wallplate or Strap
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources
Installation Instructions