NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Pre-Configured HDMI 2-Port Strap, Light Almond
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Light Almond
Connection Type: HDMI A
Type: Preconfigured Decorator Strap
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: CAN/CSA-C22.2 No. 182.4-1990
CSA Standard: Yes
UL Listing No: ANSI/UL 1863
UL Standard: Yes
UN SPSC: 39121704
Dimensions
Depth (Metric): 3.2 cm
Depth (US): 1.25"
Height (Metric): 10.6 cm
Height (US): 4.19"
Width (Metric): 4.2 cm
Width (US): 1.65 in
Technical Information
Jack Connectors: Copper Alloy, Gold over Nickel Plated 19 pin HDMI A Female
Material: High Impact Flame Retardant Plastic
Mounting: Wall Box
OhmValue: 2 ohms max
Receptacle Type: 19 Pin HDMI A Female
Number Of Receptacles: 1x HDMI, 2x Keystone Cutouts
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant