Menu
Search
Menu
4 Port Keystone Duplex Type-106 Wall Strap, Ivory
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Ivory
Type: Wall Strap
Dimensions
Depth (Metric): 177.8mm
Depth (US): 7.0"
Height (Metric): 6.35mm
Height (US): 0.25"
Width (Metric): 101.6mm
Width (US): 4.0"
Product Weight (Metric): 0.0045 kg
Product Weight (US): .010 lbs
Technical Information
Material: Cycolac FR15U ABS High Impact Flame Retardant Plastic, UL 94V-0
Mounting: Mounts in a standard electrical box or mud ring