Menu
Search
Menu
2-Port Decorator Outlet Strap, Brown
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Brown
Type: Decorator Strap
Input Plug Type: Keystone Insert
Listing Agencies/Third Party Certifications
RoHS: Yes
UN SPSC: 39121704
Dimensions
Depth (Metric): 7 mm
Depth (US): 0.28"
Height (Metric): 10.6 cm
Height (US): 4.19"
Width (Metric): 4.2 cm
Width (US): 1.65 in
Technical Information
Material: High Impact Flame Retardant Plastic
Mounting: Wall Box
Receptacle Type: Blank Keystone Cutout
Number Of Receptacles: 2
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources