text.skipToContent text.skipToNavigation

2-Port Decorator Outlet Strap, Gray

WP3412GY On-Q
2-Port Decorator Outlet Strap is rated 5.0 out of 5 by 1.
  • y_2024, m_4, d_22, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_WP3412GY, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT

$1.19 USD

The non-flexing design of the On-Q Decorator Outlet Strap provides security when plugging and unplugging cables.Steel threaded inserts with recessed hex design to reduce spin for faceplate mounting and easy leveling to compensate for off-center boxes.<

Color Gray
Pack Size 1-PK
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports Keystone Inserts, with most insert combinations compatible
  • Outlets mount in On-Q Installation Brackets or low voltage mud rings.
  • Snap-in identification icons available.
  • Fits decorator-style faceplates.

Specifications

General Info
Product Line On-Q
Color Gray
UPC Number 804428431756
Country Of Origin Taiwan, Province Of China
Construction Injection molded plastic, Cycolac FR15U ABS
Wall Plate Type Keystone, Wall Plate Insert
Package Quantity 1
Application Sector Residential
Standard UL, cULus, RoHS
Technical Information
Thickness 0.065 in
Number of Gangs 1
Mounting Type Box

Reviews

Rated 5 out of 5 by from Nice upgrade Looks good, fit well. Easy upgrade from contractor grade cream plate.
Date published: 2023-09-06
  • y_2024, m_4, d_22, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_WP3412GY, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

will a rj45 fit a wp3412-wh?

Asked by: Michael Hilzer
WP3450 WP3460 WP3475 WP3476 and WP346A are all female RJ45 style keystones that fit this strap.
Answered by: Wiremold Tech Support
Date published: 2023-11-22

How about you make some Dark Bronze data plates?

Asked by: Scott
Thank you for your inquiry. No new colors are planned for this product line currently. Thank you for considering Legrand products in your next project!
Answered by: Wiremold Tech Support
Date published: 2023-01-11

can I use it with radiant&reg; One-Gang Screwless Wall Plate? I use radiant for switches and outlets and want to use it for LANs too

Asked by: Vlad
  • y_2024, m_4, d_22, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_WP3412GY, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT