text.skipToContent text.skipToNavigation

Discontinued - 6-Port Decorator Outlet Strap, Gray

WP3416GY On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 61ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The non-flexing design of the On-Q Decorator Outlet Strap provides security when plugging and unplugging cables. Steel threaded inserts with recessed hex design to reduce spin for faceplate mounting and easy leveling to compensate for off-center boxes.

Color
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fits into a single decorator opening
  • Outlets mount in On-Q Installation Brackets or low voltage mud rings.
  • Snap-in identification icons available.
  • Fits decorator-style faceplates.

Specifications

General Info
Product Line On-Q
Color Gray
UPC Number 804428431787
Country Of Origin Taiwan, Province Of China
Construction Cycolac FR15U ABS, Injection molded plastic
Wall Plate Type Keystone, Wall Plate Insert
Package Quantity 1
Application Sector Residential
Standard UL, cULus, RoHS
Technical Information
Thickness 0.065 in
Number of Gangs 1
Mounting Type Box

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I purchase this item, and the non-Legrand RJ45 keystone inserts I wanted to use are too wide to fit next to each other in a row. What RJ45 keystone inserts are narrow enough to work with this plate?

Asked by: Mark
WP3475 Cat5E WP3476 Cat6 WP346A Cat6A
Answered by: Wiremold Tech Support
Date published: 2023-02-22

Is this a keystone frame?

Asked by: Mike
Yes, this strap is designed for use with keystone jacks.
Answered by: Legrand Technical Support
Date published: 2022-04-27
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_WP3416GY, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT