Menu
Search
Menu
5.1 Home Theater Outlet Straps, Brown
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Brown
Connection Type: Banana Jack/Stripped Speaker Wire
Type: Preconfigured Decorator Strap
Listing Agencies/Third Party Certifications
RoHS: Yes
UN SPSC: 39121704
Dimensions
Depth (Metric): 3.2 cm
Depth (US): 1.25"
Height (Metric): 10.6 cm
Height (US): 4.19"
Width (Metric): 4.2 cm/strap
Width (US): 1.65 in/strap
Technical Information
Material: High Impact Flame Retardant Plastic
Receptacle Type: 9x Binding Posts, 1x RCA-F connector
Number Of Receptacles: 11
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant