NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
LC Multimode Fiber Keystone Coupler Insert
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Light Almond
Finish: smooth
Duty: Service Life: 500 matings
Special Features: Multimode Fiber Optic Connector, Phosphor Bronze Sleeve
Listing Agencies/Third Party Certifications
RoHS: Yes
cULus: Yes
cUL Standard: Yes
UL Standard: Yes
Dimensions
Height (US): 6"
Length (US): 0.7"
Width (US): 4"
Technical Information
Connection Method: Phosphor Bronze sleeve
Humidity: 10 ~ 90%, RH (non-condensing)
Material: Phosphor Bronze sleeve
Operating Temperature (Celsius): -10° C to 60° C
Storage Temperature: -40° C to 70° C
Supported Standards: UL, cULus, RoHS,
Typical Insertion Loss: Multimode: 0.20~0.30@ΔIL avg (dB @ 1310nm)
Typical Return Loss: ≥55dB (typical)
Equipment Type: Multimode Fiber Optic Connector
Buy American Act Compliance
Country Of Origin: TAIWAN
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant