Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
MT-RJ Multimode Fiber Keystone Coupler Insert
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Light Almond
Finish: smooth
Duty: 1000 mating cycles
Special Features: Keystone Insert, Phosphor Bronze Sleeve
Listing Agencies/Third Party Certifications
RoHS: Yes
cULus: Yes
cUL Standard: Yes
UL Standard: Yes
Dimensions
Height (US): 4"
Length (US): 0.7"
Width (US): 6"
Technical Information
Connection Method: Phosphor Bronze sleeve
Humidity: 10 ~ 90%, RH (non-condensing)
Material: Phosphor Bronze sleeve
Operating Temperature (Celsius): -10° C to 60° C
Storage Temperature: -40° C to 70° C
Supported Standards: UL, cULus, RoHS,
Equipment Type: Multimode Fiber Optic Connector
Buy American Act Compliance
Country Of Origin: TAIWAN
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant