NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
USB A/A Keystone Coupler Insert
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Ivory
Finish: smooth
Special Features: Phosphorus Bronze, (nut) Gold Flash Plated
Listing Agencies/Third Party Certifications
RoHS: Yes
cULus: Yes
cUL Standard: Yes
UL Standard: Yes
Dimensions
Height (US): 6"
Length (US): 0.65"
Width (US): 4"
Technical Information
Operating Temperature (Celsius): -10° C to 60° C
Storage Temperature: -40° C to 70° C
Supported Standards: UL, cULus, RoHS
Equipment Type: USB 2.0 A/A Coupler Keystone Insert
Buy American Act Compliance
Country Of Origin: TAIWAN
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant