NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
HDMI Keystone Insert/Coupler, Brown
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Brown
Connection Type: HDMI A
Type: Keystone Insert
Listing Agencies/Third Party Certifications
RoHS: Yes
UN SPSC: 39121704
Dimensions
Depth (Metric): 2.3 cm
Depth (US): .89"
Height (Metric): 1.62 cm
Height (US): .638"
Width (Metric): 3.9 cm
Width (US): 1.55 in
Technical Information
Material: High Impact Plastic
Mounting: Keystone Cutout
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources