Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu
Single Keystone Speaker Insert, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: Speaker Wire
Color: Black
Termination: Screw
Connection Type: Screw Terminal
Type: Keystone Insert
Listing Agencies/Third Party Certifications
RoHS: Yes
UN SPSC: 39121704
Dimensions
Depth (Metric): 3.1 cm
Depth (US): 1.21"
Length (Metric): 2.2 cm
Length (US): 0.87"
Width (Metric): 1.7 cm
Width (US): 0.67 in
Technical Information
Material: High Impact Flame Retardant Plastic
Product Fits Into: Keystone Cutout
Receptacle Type: Speaker Wire Connector
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant