News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
Audio Binding Post, Brown
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Brown
Quantity: Pair
Connection Type: Audio Binding Post
Type: Keystone Insert
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: CAN/CSA-C22.2 No. 182.4-1990
CSA Standard: Yes
UL Listing No: ANSI/UL 1863
UL Standard: Yes
UN SPSC: 39121704
Dimensions
Depth (Metric): 3 cm
Depth (US): 1.20"
Length (Metric): 0.87"
Length (US): 2.2 cm
Width (Metric): 1.7 cm
Width (US): 0.67 in
Technical Information
Material: High Impact Flame Retardant Plastic
Product Fits Into: Keystone Cutout
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant