Menu
Search
Menu
Cat 5e Keyed RJ45 Keystone Connector, Ivory
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Cat5e
Color: Ivory
Finish: 50 microinches 24K Hard Gold over 100 microinches Nickel
Pair Count: 4
Connection Type: 8P8C
Type: Keystone Insert
Input Plug Type: RJ45 Male
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: CAN/CSA-C22.2 No. 182.4-1990
CSA Standard: Yes
UL Listing No: ANSI/UL 1863
UL Standard: Yes
UN SPSC: 39121704
Dimensions
Depth (Metric): 32.7 mm
Depth (US): 1.287"
Height (Metric): 22 mm
Height (US): .87"
Width (Metric): 16.2 mm
Width (US): .638 in
Technical Information
Current Max: 1.5 A
Humidity: Max Noncondensing 93%
Material: Phosphor Bronze Alloy
Mounting: Wallplate or Strap
OhmValue: 20 milliohm max contact resistance
Operating Temperature (Celsius): -10°C to 60°C
Storage Temperature: -40°C to 70°C
Receptacle Type: RJ45 Female
Number Of Receptacles: 1
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources