Menu
Search
Menu
Red RCA to F-Connector, Brown
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Brown
Connection Type: Bronze with Gold Plating
Type: Keystone Insert
Input Plug Type: RCA Male
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: CAN/CSA-C22.2 No. 182.4-1990
CSA Standard: Yes
UL Listing No: ANSI/UL 1863
UL Standard: Yes
UN SPSC: 39121704
Dimensions
Depth (Metric): 3 cm
Depth (US): 1.20"
Height (Metric): 2.2 cm
Height (US): 0.87"
Width (Metric): 1.7 cm
Width (US): 0.67 in
Cord Information
Connector Type End One: RCA Female
Connector Type End Two: F Connector
Technical Information
Material: High Impact Flame Retardant Plastic
Mounting: Wallplate or Strap
Receptacle Type: RCA Female
Number Of Receptacles: 1
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant