COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
Recessed Self-Terminating F-Connector, Ivory
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Ivory
Connection Type: F Connector
Type: Keystone Insert
Listing Agencies/Third Party Certifications
RoHS: Yes
UL Listing No: ANSI/UL 1863
UL Standard: Yes
UN SPSC: 39121704
Dimensions
Depth (Metric): 3 cm
Depth (US): 1.20"
Length (Metric): 2.2 cm
Length (US): 0.87"
Width (Metric): 1.7 cm
Width (US): 0.67 in
Technical Information
Frequency: 5-1000 MHz
Material: High Impact Flame Retardant Plastic
Product Fits Into: Keystone Cutout
Typical Insertion Loss: 0.2dB max
Typical Return Loss: -10dB max
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant