Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu
Snap and Go Cat 5e Keystone Connector, Orange
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: "Terminates 4-pair, 22-26 AWG, 100 ohm, solid or stranded unshielded twisted pair cable"
Color: Orange
Finish: Contacts plated with 50 microinches of gold
Mod Jack Wiring: Supports both T568A and T568B wiring schemes
Performance Category: UL verified products exceeds TIA/EIA-568-b.2 Category 5e
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Spec 1: Performance
Technical Information
Jack Connectors: Jack accepts 6 and 8 position modular plugs without damage
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources
Resources
Supporting Document