NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Snap & Go Cat 5e Keystone Connector, White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: "Terminates 4-pair, 22-26 AWG, 100 ohm, solid or stranded cable"
Color: White
Finish: Contacts plated with 50 micro-inches of gold
Mod Jack Wiring: Supports both T568A and T568B wiring schemes
Performance Category: UL verified product exceeds TIA/EIA-568-b.2 Category 5e
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Spec 1: Performance
Technical Information
Jack Connectors: Jack accepts 6 and 8 position modular plugs without damage
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources
Resources
Supporting Document