NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Surface Mount Box 2-Port, Light Almond
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Light Almond
Type: Surface Mount Box
Assembly/Installation Information
Mounting Hardware Included: Double-Sided Foam Tape
Listing Agencies/Third Party Certifications
RoHS: Yes
UN SPSC: 39121704
Dimensions
Depth (Metric): 3.05 cm
Depth (US): 1.2"
Height (Metric): 6.41 cm
Height (US): 2.52"
Width (Metric): 6.8 cm
Width (US): 2.68 in
Technical Information
Material: High Impact Plastic
Mounting: Wall
Receptacle Type: Keystone Cutout
Number Of Receptacles: 2
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant