COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
4-Port Surface Box
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Light Almond
Performance Category: Cat 3
UL Standards Tested: UL Flammability Rating: UL 94V-0
Termination: 6P6C
Connection Type: RJ25 Female
Type: Surface Mount Box
Input Plug Type: RJ25
Special Features: QuickConnect
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Height (US): 9"
Length (US): 1.2"
Width (US): 5.875"
Technical Information
Jack Connectors: RJ25
Material: High Impact Flame Retardant Plastic
Operating Temperature (Celsius): -10° C to 60° C
Storage Temperature: -40° C to 70° C
Receptacle Type: RJ25 Female
Number Of Receptacles: 4
Equipment Type: Quick Connect RJ25 6-Position, 6-Conductor Telephone Keystone Insert
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant