NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Pre-Configured 1-Port Strap, 1 RJ45, Light Almond
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Light Almond
Pair Count: 4
Termination: 8P8C
Type: Preconfigured Decorator Strap
Input Plug Type: RJ45 Male
Listing Agencies/Third Party Certifications
RoHS: Yes
UL Standard: Yes
UN SPSC: 39121704
Dimensions
Depth (Metric): 3.3 cm
Depth (US): 1.29"
Height (Metric): 10.6 cm
Height (US): 4.19"
Width (Metric): 4.2 cm
Width (US): 1.65 in
Technical Information
Current Max: 1.5A at 20°C
Humidity: Maximum 93% Noncondensing
Material: High Impact Flame Retardant Plastic
Mounting: Wall Box
Operating Temperature (Celsius): -10°C to 60°C
Storage Temperature: -40°C to 70°C
Receptacle Type: 1x RJ45
Number Of Receptacles: 1
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant