text.skipToContent text.skipToNavigation

Discontinued - Telecom Surge Suppression Unit

36348701 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


A plug-in module that protects all four incoming telephone pairs. Can be used on any Legrand Telecom Modules with service input.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Protects all four incoming telephone pairs.Plug-in module

Specifications

General Info
Product Line On-Q
UPC Number 804428000396
Country Of Origin United States
Application Sector Residential
Technical Information
Connection 24 position connector
Class OQ
Voltage 130/175 V
Environmental Conditions 90% (relative humidity, non-condensing)

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;