NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
8 Port Enhanced Telecom Expansion Module
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Cat5e
Color: Black
Type: Telecom Expansion Enhanced
Input Plug Type: RJ45 Male Plug
Surge Protected: twenty-position posted connector and .250” spade terminal are provided for optional surge protection (P/N 363487-01)
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
UN SPSC: 43222819
Construction Information
Installation Location: Enclosure
Dimensions
Height (Metric): 16.5 cm
Height (US): 6.5"
Length (Metric): 5.1 cm
Length (US): 2"
Width (Metric): 7.6 cm
Width (US): 3 in
Technical Information
Material: 18 Gauge CRS
Operating Temperature (Celsius): 0°C to 55°C
Receptacle Type: RJ45
Number Of Receptacles: 8 Telecom