text.skipToContent text.skipToNavigation

FLOOR BOX

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Floor Box. 38 cubic inch, with knockouts and Auto/Clamps, three screws for mounting to floor. .
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Hinged door is removable and easily replaceable.
  • Durable construction, impact, and scratch resistant PVC construction.
  • Standard Decorator opening that accepts GFCI, TVSS, DataCom, or other Decorator devices.
  • Auto/Clamps and knockouts on both sides of box.
  • Meets UL514(c) scrub water exclusion test.
  • Threaded device mounting holes.
  • Simple mounting box, fits into a 4 3/4 inch hole and mounts with 3 screws included.
  • Ready for low-voltage wiring, drill guides on underside of cover.
  • UL and cUL Listed.
  • Captive screws on TM1542 Series -- screws will not be lost -- new.
  • Made in USA.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin United States
Application Sector Residential/Commercial
Standard UL listed
Dimensions
Cubic Capacity 38 cu in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you all carry a duplex cover in stainless steel to fit the TM1542-BOX?

Asked by: Anonymous
No, this box is designed for decorator receptacles.
Answered by: Wiremold Tech Support
Date published: 2023-09-25

What are the choices for a low profile metal cover for a wood floor?

Asked by: Dwight
In looking for the best options of floorboxes, I would contact Legrand Wiremold: Wiremold products 1.800.621.0049 Mon - Fri: 8am - 7pm EST (excluding holidays) technical.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2022-03-24
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_TM1542BOX, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT