NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
4x8 Telecom Module
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Superceded By: TM1045
Color: Grey/Black
Finish: Powder Coat
Footprint: Single Bay
Mod Jack Wiring: T568A
Pair Count: 8
Termination: 8P8C
Connection Type: RJ45
Type: Telecom Module
Input Plug Type: RJ45
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
FCC Standard: Yes
UN SPSC: 43222819
Construction Information
Installation Location: Enclosure
Dimensions
Depth (Metric): 4.3 cm
Depth (US): 1.7"
Length (Metric): 16.3 cm
Length (US): 6.42"
Width (Metric): 7.4 cm
Width (US): 2.9 in
Technical Information
Bracket Required: Mounting Bracket 364890-01 included
Cat5 Cable Rating: Cat 5e
Connection Method: RJ45
Material: 18 Gauge CRS
Product Fits Into: On-Q Enclosure
Shape: Rectangular
Receptacle Type: Modular jack
Number Of Receptacles: Delivers 4 lines to 8 locations
Resources
Installation Instructions