NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Basic 3GHz Coax Wallplate, Light Almond
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Light Almond
Quantity: 1
Type: Communication
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
CSA Listing Info: No
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: Yes
UN SPSC: 39121704
UR: No
Dimensions
Depth (US): 1.06"
Height (US): 4.53"
Width (US): 2.76 inches
Thickness (US): 0.21 inches
Weight: 0.12329
Technical Information
Material: High Impact Plastic
Mounting: Single-gang electical box
Shape: Rectangle
Receptacle Type: F Connector
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No